![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/055210_pw_93070.jpg)
SURFACE MOUNTING SOCKET 2P 16A 24/42V
Legrand
SURFACE MOUNTING SOCKET 2P 16A 24/42V
REF. 055210
EAN numurs.
3245060552107
20,74 €
/
Piece
Product available in
5 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
CEE socket outlet 16 A | 1x16A xp xxxV |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 103 mm |
Width | 84 mm |
Depth | 101 mm |
Dokumentācija
IZVĒLIETIES DARBĪBU