![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-069672-WEB-R.jpg)
Surface mounting box Plexo IP 55 - 2 gang horiz - with membrane glands - grey
PROGRAMME PLEXO
Legrand
Surface mounting box Plexo IP 55 - 2 gang horiz - with membrane glands - grey
REF. 069672
EAN numurs.
3245060696726
Plexo™ - surface-mounting boxes and support frames IP 55- To be equipped with modular Plexo mechanisms
5,63 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Horizontal |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 151 mm |
Height | 84 mm |
Depth | 53 mm |
Device width | 151 mm |
Device height | 84 mm |
Device depth | 53 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Dokumentācija
1 dokuments
Tehniskā lapa
9 documents
Sertifikāti
AENOR-030/002271
(0.68 Mo)
Sertifikāti
OC / CB-FR_711319
(0.68 Mo)
Sertifikāti
OC / CB-FR_711334
(0.59 Mo)
Sertifikāti
NF-NF012_3289/A1
(0.69 Mo)
Sertifikāti
ASTA-428
(0.36 Mo)
Sertifikāti
VDE-40023632
(2.52 Mo)
Sertifikāti
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikāti
NF-NF012_2897
(0.8 Mo)
Sertifikāti
CEBEC-17591
(0.54 Mo)
IZVĒLIETIES DARBĪBU