Pārlekt uz galveno saturu
Logo print

Surface mnt./suspen. luminaire PRI12M 25W/830 DPS

Ensto Primus ENSTO

Surface mnt./suspen. luminaire PRI12M 25W/830 DPS

REF. PRI12MDPS/830 EAN numurs. 6438100432379
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Suitable for wall mounting Yes
Suitable for suspended mounting Yes
Suitable for ceiling mounting Yes
Suitable for built-in mounting No
Suitable for surface mounting Yes
Suitable for light line configuration Yes
Suitable for workplace according to EN 12464-1 Yes
Lamp type LED exchangeable
With light source Yes
Suitable for number of light sources 1
Housing material Steel
Housing colour White
Material cover Without cover
Type of grid High-gloss
Voltage type AC
Type of control gear LED operating device current-controlled
With control gear Yes
Exchangeable control gear Yes
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI-2 Yes
Dimming DALI Yes
Dimming DMX No
Dimming DSI Yes
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim Yes
Dimming Zigbee No
Dimming with push-button Yes
No dim function No
Light distributor Diffuser lens/optic/panel
Light sharing Symmetric
Beam angle Wide beam 41-80°
Colour consistency (McAdam ellipse) SDCM3
Light outlet Direct
Rated life time L70/B50 at 25 °C 100000 h
Max. number of luminaires per miniature circuit breaker B16 (MCB) 21
Max. number of luminaires per miniature circuit breaker C16 (MCB) 35
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Protection class I
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Suitable for emergency lighting No
Emergency power supply integrated No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Colour of light White
Colour rendering index CRI 80-89
Constant light output (CLO) No
Width 140 mm
Height/depth 50 mm
Length 1207 mm
Type of wiring Through wiring included
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Push-in clamp
Colour of light adjustable No
Luminous flux adjustable No
Beam angle adjustable No
Operation by Bluetooth No
Compatible with Casambi No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No

Dokumentācija

2 documents
Gaismas izkliedes fails (IES)
PF_PRI12M_830.ldt txt (0.01 Mo)
Produkta lapa
PS_Primus_EN.pdf pdf (0.78 Mo)