![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-041377-WEB-R.jpg)
STAINLESS STELL PROTECTION GRID HEIGHT 157MM
Legrand
STAINLESS STELL PROTECTION GRID HEIGHT 157MM
REF. 041377
EAN numurs.
3414971497900
113,01 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Type of accessory/spare part | Protective basket |
---|---|
Accessory | Yes |
Spare part | Yes |
Transparent | No |
Colour | Stainless steel |
Material | Stainless steel |
Height | 157 mm |
---|---|
Diameter | 116 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -30-55 °C |
Storage temperature | -30-55 °C |
Mounting method | Surface mounted |