![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038036-LEGRAND-1000.jpg)
SMOKE EXTRACTION
Legrand
SMOKE EXTRACTION
REF. 038036
EAN numurs.
3245060380366
Equipped control box for smoke extraction with 1 switch and 3 lights
262,16 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of command positions | 1 |
---|---|
Number of push buttons | 0 |
Number of indicator lights | 3 |
Number of key switches | 0 |
Number of selector switches | 1 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | Yes |
Rated control supply voltage AC 50 Hz | 207-253 V |
Rated control supply voltage DC | 12-56 V |
Colour housing cover | Other |
Housing colour | Other |
---|---|
Housing material | Plastic |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-70 °C |
Mounting method | Surface mounted |