![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753330-LEGRAND-1000.jpg)
SC/APC single mode fiber optic socket valena life aluminium
VALENA
Legrand
SC/APC single mode fiber optic socket valena life aluminium
REF. 753330
EAN numurs.
3414970475565
30,76 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screw |
With bus/coupling | Yes |
Number of buses/couplings | 2 |
Type of connector | SC |
Colour | Grey |
Centre plate | Yes |
With cover frame | No |
With label space | Yes |
---|---|
Outlet direction | Angled |
Dust protection cap | Shutter |
Device width | 74.7 mm |
Device depth | 57.85 mm |
Device height | 74.7 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
Dokumentācija
3 documents
Tehniskā lapa
Lietošanas pamācība
Lietošanas pamācība
IZVĒLIETIES DARBĪBU