![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-643010-WEB-R.jpg)
SALVENA FIRE ALARMPANEL 1 ZONE
Legrand
SALVENA FIRE ALARMPANEL 1 ZONE
REF. 643010
EAN numurs.
3245066430102
640,39 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Suitable for bus connection | No |
---|---|
Radio connection | No |
Interface external | Yes |
Number of detection groups | 1 |
Height | 208 mm |
Width | 290 mm |
Depth | 85 mm |
Number of outputs for acoustic signal generators | 1 |
---|---|
Number of outputs for optical signal generators | 1 |
Emergency power supply integrated | No |
With power adaptor | Yes |
Integrated dial device | Yes |
Operating voltage | 230 V |