![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/042485-LEGRAND.jpg)
SAFETY BLOCK PORTATIF BSM 220/24V 400VA
Legrand
SAFETY BLOCK PORTATIF BSM 220/24V 400VA
REF. 042485
EAN numurs.
3245060424855
921,33 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Secondary voltage 1 | 24-24 V |
Rated apparent power | 400 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | Yes |
Relative short circuit voltage | 2.6 % |
---|---|
Width | 271 mm |
Height | 205 mm |
Depth | 288 mm |
Degree of protection (IP) | IP34 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Dokumentācija
1 dokuments
Tehniskā rokasgrāmata
IZVĒLIETIES DARBĪBU