SAFETY BLOCK BSM 250VA 220/24V
Legrand
SAFETY BLOCK BSM 250VA 220/24V
REF. 042373
EAN numurs.
3245060423735
756,00 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 24-24 V |
Rated apparent power | 250 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | Yes |
Relative short circuit voltage | 2.7 % |
---|---|
Width | 174 mm |
Height | 264 mm |
Depth | 122 mm |
Degree of protection (IP) | IP44 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Dokumentācija
1 dokuments
Tehniskā rokasgrāmata
IZVĒLIETIES DARBĪBU