![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/664769-LEGRAND-1000.jpg)
RJ11 WHITE
Legrand
RJ11 WHITE
REF. 664769
EAN numurs.
3245066647692
10,53 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
With buses/couplings | No |
Category | 3 |
Colour | White |
RAL-number | 9003 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
---|---|
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 23.5 mm |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Dokumentācija
2 documents
Tehniskā lapa
Lietošanas pamācība
IZVĒLIETIES DARBĪBU