![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-048878-WEB-R.jpg)
RJ 45/DALI connector male
Lighting control
Legrand
RJ 45/DALI connector male
REF. 048878
EAN numurs.
3414970729859
Used for Lighting control allowing direct connection of electro-mechanical push-buttons to DALI sensors Cat.Nos 0 489 35/36
15,15 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Single-conductor connector |
---|---|
Colour insulation | Other |
Material insulation | Other |
Grease filling against corrosion | No |
Nominal cross section | 0.35-2.5 mm² |
Core diameter | 0.65-1.8 mm |
---|---|
Max. number of cores | 2 |
Temperature | -5-50 °C |
Interrupt free shifting | No |