![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-041397-WEB-R.jpg)
RED LED LIGHT AND SOUND FIXED / STROBE 3 CHANNELS
Legrand
RED LED LIGHT AND SOUND FIXED / STROBE 3 CHANNELS
REF. 041397
EAN numurs.
3414971498242
229,01 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Nominal voltage | 12-12 V |
---|---|
Type of current | AC/DC |
Electricity consumption | 315 A |
Power | 3.78 W |
Colour of lamp hood | Red |
Lamp type | LED |
Loudness | 105 dB |
Type of optical signal | Continuous light |
Type of acoustic signal device | Siren |
Type of acoustic signal | Programmable |
Mounting method | Surface mounting |
Housing colour | Red |
Degree of protection (IP) | IP65 |
For Ex-zone gas | None |
For Ex-Zone dust | None |
With contact | No |
Frequency sound signal | 440-3000 kHz |
According to EN 54-23 | No |
Suitable for wall mounting | Yes |
Suitable for ceiling mounting | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Height | 92 mm |
---|---|
Depth | 60 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -30-+55 °C |
Storage temperature | -30-+55 °C |
Supply current | 0.05-0.315 A |
Frequency | 50-60 Hz |
Luminous flux | 526 lm |
Mandatory neutral | No |
Halogen free | No |
Connection type | Push-in clamp |
Terminals capacity | 1.5-1.5 mm² |
Addressable | No |
Number of ringtones | 64 |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Emergency Lighting |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU