Recharging station EVH 1x16A T2 MID RCBO
Ensto Home Chargers
ENSTO
Recharging station EVH 1x16A T2 MID RCBO
REF. EVH161-A2RM0-EOPXXX
EAN numurs.
6430064497258
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Installation side connection model | Single phase |
---|---|
Input voltage | 208-264 V |
Frequency | 50 Hz |
Nominal connection power | 3.6 kW |
Number of charging units | 1 |
Max. power per charging point | 3.6 kW |
Width | 209 mm |
Height | 513 mm |
Depth | 134 mm |
Mounting method | Wall mounting |
Number of vehicle connectors Type 1 | 0 |
Number of vehicle connectors Type 1 CCS | 0 |
Number of vehicle connectors Type 2 | 0 |
Number of vehicle connectors Type 2 CCS | 0 |
Number of socket outlets Type 2 | 1 |
Number of vehicle connectors GB AC | 0 |
Number of vehicle connectors GB DC | 0 |
Number of socket outlets GB | 0 |
Number of socket outlets Type 3 | 0 |
Number of vehicle connectors CHAdeMO | 0 |
Number of CEE socket outlets | 0 |
With house connection box | No |
Number of household socket outlets | 0 |
Number of earth leakage circuit breakers type A | 1 |
Charging cable permanently lockable at charging device | No |
Number of earth leakage circuit breakers type B | 0 |
DC residual current detection | Yes |
With miniature circuit breaker (MCB) | Yes |
Network-enabled as a master | Yes |
Network-enabled as an extender | No |
Networkable via LAN | Yes |
Networkable via Wi-Fi | No |
Long-Term Evolution (LTE) | No |
---|---|
Radio standard 5G | No |
With energy meter | Yes |
With key switch | No |
With built-in RFID card reader | Yes |
NFC (Near Field Communication) | No |
Static load management integrated | Yes |
Suitable for dynamic load management | Yes |
Plug and charge (ISO 15118) | No |
With display | No |
Housing material | Plastic |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK10 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operation and configuration by app | Yes |
Export of charging logs | No |
Connectable conductor cross section | 2.5-10 mm² |
Backend included in delivery | No |
With MID compliant energy meter | Yes |
Operating / setting temperature | -40-50 °C |
Nominal voltage | 208-264 V |
Colour | Grey |
Operating method | Bluetooth |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
With voice command | No |
Programmable | Yes |
Product use function | Electric vehicle charging |
Dokumentācija
1 dokuments
Lietošanas pamācība
1 dokuments
Produkta lapa
1 dokuments
Atbilstības sertifikāts
IZVĒLIETIES DARBĪBU