Pārlekt uz galveno saturu
Logo print

RCCB TX³ - 4P - 400 V~ - 300 mA - 40 A - AC type - do not accept auxiliaries

Legrand

RCCB TX³ - 4P - 400 V~ - 300 mA - 40 A - AC type - do not accept auxiliaries

REF. 403043 EAN numurs. 3245064030434
78,86 €
Ieteicamā cena Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Number of poles 4
Rated voltage 400 V
Rated current 40 A
Rated fault current 0.3 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type AC
Selective protection No
Short-time delayed tripping No
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 0.25 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible No
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 220-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes

Dokumentācija

1 dokuments
Tehniskā lapa
F01543EN-01.pdf pdf (0.39 Mo)
1 dokuments
Autocad 3D
403008.dwg dwg (0.16 Mo)
3 documents
Sertifikāti
Sertifikāti
VDE-40036431 (0.39 Mo)
Vides profils
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)