RCCB DX3 4 pole 25A type A 300mA screw terminals
DX3
Legrand
RCCB DX3 4 pole 25A type A 300mA screw terminals
REF. 411684
EAN numurs.
3245064116848
Protects persons against indirect contacts, and electric shock hazard. Provides protection against fire hazards due to a persistent earth fault current. Can also be used to control and isolate the installation.
98,45 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of poles | 4 |
---|---|
Rated voltage | 400 V |
Rated current | 25 A |
Rated fault current | 0.3 A |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Mounting method | DIN rail |
Leakage current type | A |
Selective protection | No |
Short-time delayed tripping | No |
Short-circuit breaking capacity (Icw) | 10 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
With interlocking device | Yes |
Frequency | 50 Hz |
Additional equipment possible | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Ambient temperature during operating | -25-60 °C |
---|---|
Pollution degree | 2 |
Connectable conductor cross section multi-wired | 0.75-35 mm² |
Connectable conductor cross section solid-core | 0.75-50 mm² |
RAL-number (similar) | 7035 |
Explosion-proof | No |
Width | 71.2 mm |
Height | 83 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -40-70 °C |
Nominal voltage | 220-440 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Dokumentācija
2 documents
Lietošanas pamācība
Tehniskā lapa
1 dokuments
Autocad 3D
6 documents
Sertifikāti
OC / CB-CB-FR_700719
(1.38 Mo)
Sertifikāti
VDE-40032162
(0.49 Mo)
Sertifikāti
OC / CB-CB FR_705078/M1
(3.33 Mo)
Vides profils
Sertifikāti
NF-NF012_1819/M1
(0.67 Mo)
Sertifikāti
AENOR-030/002246
(0.38 Mo)
IZVĒLIETIES DARBĪBU