RCBO DX3 4P B32 6000A 300MA 4M A 230/400
Legrand
RCBO DX3 4P B32 6000A 300MA 4M A 230/400
REF. 411232
EAN numurs.
3245064112321
289,33 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of poles (total) | 4 |
---|---|
Number of protected poles | 4 |
Rated voltage | 400 V |
Rated current | 32 A |
Rated fault current | 0.3 A |
Leakage current type | A |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
---|---|
Frequency | 50 Hz |
Release characteristic | B |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Dokumentācija
2 documents
Tehniskā lapa
Lietošanas pamācība
1 dokuments
Autocad 3D
4 documents
Sertifikāti
NF-NF012_4280
(0.77 Mo)
Sertifikāti
OC / CB-CB FR_718648
(1.67 Mo)
Vides profils
Sertifikāti
VDE-40042544
(0.26 Mo)
IZVĒLIETIES DARBĪBU