![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/410964-LEGRAND-600.jpg)
RCBO DX3 1P+N B13 6000A 30MA A
Legrand
RCBO DX3 1P+N B13 6000A 30MA A
REF. 410964
EAN numurs.
3414970351388
227,17 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 13 A |
Rated fault current | 0.03 A |
Leakage current type | A |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
Frequency | 50 Hz |
Release characteristic | B |
Concurrently switching neutral conductor | Yes |
---|---|
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 0.75-16 mm² |
Connectable conductor cross section multi-wired | 0.75-10 mm² |
Width | 35.6 mm |
Height | 83 mm |
Depth | 77.8 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Autocad 3D
3 documents
Sertifikāti
OC / CB-CB FR_717401
(1.25 Mo)
Sertifikāti
VDE-40040196
(0.28 Mo)
Vides profils
IZVĒLIETIES DARBĪBU