PUSHBUTTON 6A GRAPHITE
Legrand
PUSHBUTTON 6A GRAPHITE
REF. 099531
EAN numurs.
3414970467676
20,22 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 1 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | No |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Module frame |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Colour | Other |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 32 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 24 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |