![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/664512-LEGRAND-600.jpg)
PUSH ROLLER BIVORYD 6A CLAWS WHITE
Legrand
PUSH ROLLER BIVORYD 6A CLAWS WHITE
REF. 664512
EAN numurs.
3245066645124
24,56 €
/
Piece
Product available in
10 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Other |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Mounting with claw and screw |
Connection type | Push-in clamp |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP31 |
---|---|
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 2 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 34 mm |
Built-in depth | 28.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
Cable section | 1.5-1.5 mm² |
Dokumentācija
IZVĒLIETIES DARBĪBU