![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032423-WEB-R.jpg)
Preterminated fibre optic link OS2 fan-out 6 LC Duplex length 30m
LCS3
Legrand
Preterminated fibre optic link OS2 fan-out 6 LC Duplex length 30m
REF. 032423
EAN numurs.
3414970764270
Preterm factory made with G657A2/B2 microcable 12 fibres into 2mm duplex ruggedized tails. Assembled with LC duplex connectors. Ruggedized tails allow direct connection to the front of panel or active equipment.
819,56 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Fibre type | Single mode |
---|---|
Category | OS2 |
Number of fibres | 12 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Breakout |
Length | 30 m |
Type of connector connection 1 | LC-Duplex |
Type of connector connection 2 | LC-Duplex |
APC-version connection 1 | No |
APC-version connection 2 | No |
---|---|
Colour outer sheath | Yellow |
Anti-kink sleeve | Moulded-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | 0-50 °C |
Storage temperature | -20-60 °C |
RAL-number | 1018 |
Communication rank type | Not applicable |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU