![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032401-WEB-R.jpg)
Preterminated fibre optic link OM3 fan-out 6 LC Duplex length 10m
LCS3
Legrand
Preterminated fibre optic link OM3 fan-out 6 LC Duplex length 10m
REF. 032401
EAN numurs.
3414970764157
Preterm factory made with OM3 microcable 12 fibres into 2mm duplex ruggedized tails. Assembled with LC duplex connectors. Ruggedized tails allow direct connection to the front of panel or active equipment.
683,40 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Fibre type | Multi mode 50/125 |
---|---|
Category | OM3 |
Number of fibres | 12 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Breakout |
Length | 10 m |
Type of connector connection 1 | LC-Duplex |
Type of connector connection 2 | LC-Duplex |
APC-version connection 1 | No |
APC-version connection 2 | No |
---|---|
Colour outer sheath | Turquoise |
Anti-kink sleeve | Moulded-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | 0-50 °C |
Storage temperature | -20-60 °C |
RAL-number | 6027 |
Communication rank type | Not applicable |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU