![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/13/LG-135403-WEB-R.jpg)
Practibox S flush-mounting DIN cabinet for dry wall - 3 rows of 12 modules - White door - E+N terminal blocks
Practibox S
Legrand
Practibox S flush-mounting DIN cabinet for dry wall - 3 rows of 12 modules - White door - E+N terminal blocks
REF. 135403
EAN numurs.
3414971344891
Practibox S 36 modules DIN standard cabinet can be mounted into a drywall. A modern enclosure, delivered with a white door, which blends harmoniously with all the interiors.
47,15 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Flush-mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 72 mm |
Built-in height | 531 mm |
Built-in width | 324 mm |
Inner depth | 72 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 535 mm |
Width | 328 mm |
Depth | 103 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
BIM fails
5 documents
Sertifikāti
LOVAG-IT 22.008
(1.04 Mo)
Sertifikāti
LOVAG-IT 22.007
(1.02 Mo)
Vides profils
Sertifikāti
OC / CB-FR_703887/A1
(1.45 Mo)
Sertifikāti
LOVAG-IT 18.173
(4.97 Mo)
IZVĒLIETIES DARBĪBU