PR12 IUG SORT EJ481PND51
Legrand
PR12 IUG SORT EJ481PND51
REF. 100776
EAN numurs.
3245061007767
48,70 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Type of switch | On/Off switch |
---|---|
Number of poles | 3 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 16 A |
Number of switch positions | 2 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Toggle |
Front shield size | Other |
Degree of protection (IP), front side | IP40 |
Dokumentācija
3 documents
Sertifikāti
UL recogn-280206-E57817
(0.18 Mo)
Sertifikāti
CSA-1725160
(0.1 Mo)
Sertifikāti
OC / CB-FR 60026094B
(0.32 Mo)
IZVĒLIETIES DARBĪBU