![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/054021-LEGRAND-1000.jpg)
Pop up 4 modules to be equipped - brushed stainless steel finish
POP UP floor LG
Legrand
Pop up 4 modules to be equipped - brushed stainless steel finish
REF. 054021
EAN numurs.
3245060540210
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into floor
58,66 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Stainless steel |
Length | 142.5 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 57 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentācija
3 documents
Tehniskā lapa
Tehniskā lapa
Lietošanas pamācība
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU