![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-054015-WEB-R.jpg)
Pop up 3 modules to be equipped - brushed brass finish
POP UP floor LG
Legrand
Pop up 3 modules to be equipped - brushed brass finish
REF. 054015
EAN numurs.
3245060540159
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into floor
66,32 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Square |
Material | Aluminium |
Colour | Other |
Length | 120 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 57 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentācija
3 documents
Tehniskā lapa
Tehniskā lapa
Lietošanas pamācība
1 dokuments
Vides profils
IZVĒLIETIES DARBĪBU