![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/414033-LEGRAND-1000.jpg)
Plexo³ cabinet for photovoltaic to be mounted - 1 row of 12 modules - 1000V= 1000 V
Plexo3
Legrand
Plexo³ cabinet for photovoltaic to be mounted - 1 row of 12 modules - 1000V= 1000 V
REF. 414033
EAN numurs.
3245064140331
Plexo³ cabinet for photovoltaic to be mounted - 1 row of 12 modules - 1000V= 1000 VDedicated to the DC protection of photovoltaic chains up to 1000VDCSupplied with smooth faces for mounting MC4 type connectors.
110,29 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 147 mm |
Built-in height | 278 mm |
Built-in width | 336 mm |
Inner depth | 89 mm |
Earthing terminal block | No |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 282 mm |
Width | 340 mm |
Depth | 151 mm |
Enclosure capacity (Nb of modules) | 12 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-55 °C |
Fitted with rainproof plate protection | No |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
BIM fails
IZVĒLIETIES DARBĪBU