![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-646850-WEB-R.jpg)
PDU zero-U 24 x 2P+E french standard for terminal block
LCS3
Legrand
PDU zero-U 24 x 2P+E french standard for terminal block
REF. 646850
EAN numurs.
3414970765703
PDU zero-U 24 x 2P+E french standard to provide electric power for IT equipment in 19 inches enclosures. Vertical mounting in the cabinet. Equipped with a MCB C16 10kA 1P+N.
257,60 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting dimension (standardised) | Metric |
---|---|
Mounting size | 1277 mm |
Mounting direction | Vertical |
Electrical connection | Screwed terminal |
Type of electric connection | Other |
Cable length | 0 m |
Number of miniature circuit breakers (MCB) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets with earth pin | 24 |
Number of C13 socket outlets | 0 |
Number of C19 socket outlets | 0 |
Number of C20 socket outlets | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of other socket outlets | 0 |
Number of height units | 29 |
Length | 1294 mm |
Width | 52 mm |
Depth | 52.5 mm |
Supply voltage | 230 V |
Over voltage category | 2 |
Mains filter | No |
Switchable | No |
SNMP | No |
---|---|
With display | No |
Evaluation | Local |
With LED indication | No |
With fuse | No |
Ampere meter | No |
Temperature measurement | No |
With mounting material | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Supply current | 32-32 A |
Frequency | 50-60 Hz |
Standby consumption | 0 mA |
Nominal discharge surge current In (8/20) | 0 kA |
Terminal marking indication | Yes |
RAL-number | 9017 |
Connection type | Screwed terminal |
Terminals capacity | 1.5-6 mm² |
Cable nature for connection | Flexible |
Maximum Input cable diameter | 17 mm |
Number of RCCBs | 0 |
Connected object | No |
Dokumentācija
2 documents
Tehniskā lapa
Lietošanas pamācība
IZVĒLIETIES DARBĪBU