![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/057673-LEGRAND-1000.jpg)
P17 SOCKET OUTLET BLACK FRENCH STANDARD ECLIPS IP54
Legrand
P17 SOCKET OUTLET BLACK FRENCH STANDARD ECLIPS IP54
REF. 057673
EAN numurs.
3245060576738
5,30 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Amperage according to UL/CSA (for UL-version) | 250 A |
---|---|
Voltage according to EN 60309-2 | Other |
Number of poles | 2 |
Clock hour position | 6 h |
Identification colour | Black |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 62 mm |
Drill hole distance vertical | 38 mm |
Flange size horizontal | 50 mm |
Drill hole distance horizontal | 38 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
2 documents
BIM fails
Autocad 3D
IZVĒLIETIES DARBĪBU