Osmoz illum std handle selector switch - 2 stay-put positions (0-12h) - green
Legrand
Osmoz illum std handle selector switch - 2 stay-put positions (0-12h) - green
REF. 024036
EAN numurs.
3245060240363
8,99 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of switch positions | 2 |
---|---|
Type of control element | Toggle |
Suitable for illumination | Yes |
Colour control element | Green |
Colour indicator light cap | Colourless |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Switching function latching | Yes |
Spring-return | No |
With front ring | Yes |
---|---|
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP), front side | IP66 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Halogen free | Yes |
Dokumentācija
1 dokuments
Autocad 3D
4 documents
Sertifikāti
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
Sertifikāti
OC / CB-FR_714621/A1
(0.62 Mo)
Vides profils
Sertifikāti
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
IZVĒLIETIES DARBĪBU