![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/024218-LEGRAND-1000.jpg)
Osmoz control station with Emergency stop button
Osmoz
Legrand
Osmoz control station with Emergency stop button
REF. 024218
EAN numurs.
3245060242183
Osmoz control station with an emergency stop button. Vizualisation of the position of the contact
33,76 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Unlocking method | Pull-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Degree of protection (IP) | IP66 |
Mounting method | Surface mounting |
With lighting | No |
---|---|
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 54 mm |