![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/024236-LEGRAND-1000.jpg)
Osmoz control station with 2 green and 1 red push buttons
Osmoz
Legrand
Osmoz control station with 2 green and 1 red push buttons
REF. 024236
EAN numurs.
3245060242367
Osmoz control station with 1 green and 1 red push buttonsGreen button with Normally Opened contact marked '''' Red button with Normally Closed contact marked ''0"Green button with Normally Opened contact marked ''¯''
34,28 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Number of command positions | 3 |
---|---|
Number of push buttons | 3 |
Number of indicator lights | 0 |
Number of key switches | 0 |
Number of selector switches | 0 |
Number of mushroom-shaped push-buttons | 0 |
Suitable for emergency stop | No |
Rated control supply voltage AC 50 Hz | 120-690 V |
Rated control supply voltage AC 60 Hz | 120-690 V |
---|---|
Rated control supply voltage DC | 24-230 V |
Colour housing cover | Grey |
Housing material | Plastic |
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Degree of protection (IP) | IP66 |