![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069519-LEGRAND-1000.jpg)
ON/OFF + PUSHBUTTON NO+NF LIGHT GREY COMPOSABLE
Legrand
ON/OFF + PUSHBUTTON NO+NF LIGHT GREY COMPOSABLE
REF. 069519
EAN numurs.
3245060695194
24,64 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Equipped with 2 | Two-way switch |
---|---|
Number of socket outlets total | 0 |
Number of socket outlets switchable | 0 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Other |
With lighting | Yes |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
Suitable for degree of protection (IP) | IP55 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 1 |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 40 mm |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -25-70 °C |
Connection type | automatic terminal |
Terminals capacity | 2.5-2.5 mm² |
Dokumentācija
5 documents
Sertifikāti
NF-NF012_3289/A1
(0.69 Mo)
Sertifikāti
NF-NF012_3288
(0.64 Mo)
Sertifikāti
VDE-40023632
(2.52 Mo)
Sertifikāti
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikāti
OC / CB-FR_714766
(0.5 Mo)
IZVĒLIETIES DARBĪBU