![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069632-LEGRAND-1000.jpg)
NO LUMINOUS PUSH BUTTON WHITE COMPOSABLE
Legrand
NO LUMINOUS PUSH BUTTON WHITE COMPOSABLE
REF. 069632
EAN numurs.
3245060696320
11,45 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Other |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Colour | White |
RAL-number (similar) | 9100 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 40 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 19 mm |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentācija
6 documents
Sertifikāti
NF-NF012_3289/A1
(0.69 Mo)
Sertifikāti
NF-NF012_3288
(0.64 Mo)
Sertifikāti
VDE-40023632
(2.52 Mo)
Sertifikāti
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikāti
AENOR-030/002272
(0.7 Mo)
Sertifikāti
OC / CB-FR_714766
(0.5 Mo)
IZVĒLIETIES DARBĪBU