![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863039-WEB-R.jpg)
Niloé Step wireless charger with USB Type A socket, mechanism with white cover plate and aluminium device holder
Niloé Step
Legrand
Niloé Step wireless charger with USB Type A socket, mechanism with white cover plate and aluminium device holder
REF. 863039
EAN numurs.
3414971912076
The Niloé Step wireless charger allows to recharge the smartphones without cord (Qi). Also contains a USB Type A socket 2400mA 12W to charge all kind of devices in a traditional way. The mechanism should be completed with a plate.
57,55 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 2400 mA |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | White |
RAL-number | 9003 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 41.9 mm |
Min. depth of built-in installation box | 35 mm |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Antimicrobial treatment | No |
Wireless | Yes |
Built-in depth | 31.7 mm |
---|---|
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0-3 A |
Standby consumption | 4 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Not applicable |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU