Pārlekt uz galveno saturu
Logo print

Niloé Step TV socket double F-type, star architecture, 1,5dB, mechanism with medium grey cover plate

Niloé Step Legrand

Niloé Step TV socket double F-type, star architecture, 1,5dB, mechanism with medium grey cover plate

REF. 863476 EAN numurs. 3414971840645

The Niloé Step TV socket double F-type allows to connect all types of televisions with ultra high definition (UHD) quality. The mechanism should be completed with a plate.

14,32 € / Piece
Ieteicamā cena Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.

Tehniskie parametri

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 3.9 dB
Tap loss at 2150 MHz 3.9 dB
Number of outlets 2
Suitable for cable modem No
Suitable for remote power supply No
Type of fastening Mounting with claw and screw
Colour Grey
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 45.7 mm
Min. depth of built-in installation box 14.8 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Terminal marking indication No

Dokumentācija

1 dokuments
Lietošanas pamācība
LE10221AD.pdf pdf (5.73 Mo)