![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863343-WEB-R.jpg)
Niloé Step roller blind push-button, mechanism with aluminium rocker
Niloé Step
Legrand
Niloé Step roller blind push-button, mechanism with aluminium rocker
REF. 863343
EAN numurs.
3414971837485
The Niloé Step roller blind push-button allows the raising or lowering of roller shutters. The design of this function fits perfectly to the rest of the Niloé Step range. The mechanism should be completed with a plate.
11,34 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Other |
---|---|
Model | Other |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | No |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Mounting with claw and screw |
Connection type | Screwed terminal |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 1 |
Number of modules (module system) | 1 |
---|---|
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 44 mm |
Built-in depth | 31 mm |
Min. depth of built-in installation box | 58 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | No |
Antimicrobial treatment | No |
Number of terminals | 3 |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Not applicable |
Tube diameter for wall mounted product | 58-58 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU