Niloé Step passthrough TV-R-SAT socket, 14DB, mechanism with black cover plate
Niloé Step
Legrand
Niloé Step passthrough TV-R-SAT socket, 14DB, mechanism with black cover plate
REF. 863578
EAN numurs.
3414971843011
The Niloé Step passthrough TV-R-SAT socket allows to connect all types of televisions. The mechanism should be completed with a plate.
19,07 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Loop-through socket |
---|---|
Type of socket outlet | TV/RD/SAT |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 14 dB |
Tap loss at 2150 MHz | 16 dB |
Number of outlets | 3 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 1.5 dB |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | Black |
RAL-number (similar) | 9017 |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 45.5 mm |
Min. depth of built-in installation box | 14.7 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU