![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-863541-WEB-R.jpg)
Niloé Step electronic room thermostat, mechanism with black cover plate
Niloé Step
Legrand
Niloé Step electronic room thermostat, mechanism with black cover plate
REF. 863541
EAN numurs.
3414971842038
The Niloé Step electronic room thermostat allows the adjustment of the required temperature in the room. The mechanism should be completed with a plate.
104,58 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Type of power supply | 230 V AC |
Connection | 3-wire |
With receiver | No |
Measuring range | 10-30 °C |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Differential value | 2-2 K |
Adjustable differential | Yes |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
With display | No |
Operation | Turn |
With tap water circuit | No |
Contact type | Change-over contact (NO/NC) |
---|---|
Max. contact voltage | 250 V |
Max. contact load | 2.5 A |
Degree of protection (IP) | IP21 |
Degree of protection (NEMA) | Other |
Explosion-proof | No |
Colour | Black |
RAL-number | 9017 |
Height | 75.8 mm |
Width | 75.8 mm |
Depth | 46.6 mm |
Diameter | 58 mm |
Class of the temperature control | IV |
Standby power consumption (solstandby) | 1 W |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Dokumentācija
1 dokuments
Lietošanas pamācība
IZVĒLIETIES DARBĪBU