![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863584-WEB-R.jpg)
Niloé Step cover plate 30mm for TV-R-SAT socket mechanisms - black
Niloé Step
Legrand
Niloé Step cover plate 30mm for TV-R-SAT socket mechanisms - black
REF. 863584
EAN numurs.
3414971843196
To be clipped on competitors' TV-R-SAT mechanisms.
2,93 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9017 |
---|---|
Transparent | No |
Type of fastening | Other |
Number of modules (module system) | 1 |
With buses/couplings | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 50.55 mm |
Device height | 50.55 mm |
Device depth | 11.9 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |