![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863329-WEB-R.jpg)
Niloé Step cable outlet mechanism with aluminium cover plate
Niloé Step
Legrand
Niloé Step cable outlet mechanism with aluminium cover plate
REF. 863329
EAN numurs.
3414971837164
The Niloé Step cable outlet allows the connection of the electrical appliances without a plug. The mechanism should be completed with a plate.
5,17 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Suitable for degree of protection (IP) | IP21 |
Device width | 75.8 mm |
---|---|
Device height | 75.8 mm |
Device depth | 54.3 mm |
Built-in depth | 30.9 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Dokumentācija
1 dokuments
Tehniskā lapa
IZVĒLIETIES DARBĪBU