MULTI-SOCKET BOX 2 SOCKETS 2P 16A 24V 2XUTE 230V,1X2P+T 16A 230V,1X2P+T 32A
Legrand
MULTI-SOCKET BOX 2 SOCKETS 2P 16A 24V 2XUTE 230V,1X2P+T 16A 230V,1X2P+T 32A
REF. 059863
EAN numurs.
3245060598631
1 957,35 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
CEE socket outlet 16 A | 3x16A xp xxxV |
---|---|
CEE socket outlet 32 A | 1x32A xp xxxV |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 6 |
Protection | Overcurrent switch |
Earth leakage switch | Earth leakage switch with IFN 30 mA (standard) |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 740 mm |
Width | 230 mm |
Depth | 222 mm |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU