![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/090503-LEGRAND.jpg)
MULTI-MATERIAL BOX 3 STATIONS DEPTH 40MM DIAMETER 68 MM
Legrand
MULTI-MATERIAL BOX 3 STATIONS DEPTH 40MM DIAMETER 68 MM
REF. 090503
EAN numurs.
3245060905033
9,26 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Other |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | 3-fold |
Equipped with | None |
Diameter | 67 mm |
Length | 214 mm |
Width | 72 mm |
Inner depth | 40 mm |
For number of electric fittings | 8 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 8 |
Material | Plastic |
Halogen free | No |
---|---|
Surface protection | Untreated |
Colour | Orange |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU