Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
Ensto PolyBox US Pc
ENSTO
Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
REF. UPCG161408HNL
EAN numurs.
6438100416997
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Height | 429 mm |
---|---|
Depth | 228 mm |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | Yes |
With door | No |
Number of doors | 1 |
With glazed door | No |
---|---|
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (NEMA) | 6P |
Dokumentācija
3 documents
Autocad 3D
Autocad 3D
Autocad 3D
1 dokuments
Atbilstības sertifikāts
IZVĒLIETIES DARBĪBU