Mounting enclosure ABS 160 x 240 x 121 mm
Ensto Cubo D
ENSTO
Mounting enclosure ABS 160 x 240 x 121 mm
REF. DABP162412T
EAN numurs.
6418677150678
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 160 mm |
---|---|
Height | 240 mm |
Depth | 121 mm |
Material | Plastic |
Material quality | ABS |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
With glazed door | Yes |
---|---|
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | Yes |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP67 |
Dokumentācija
1 dokuments
Autocad 3D
2 documents
Vides profils
Atbilstības sertifikāts
IZVĒLIETIES DARBĪBU