![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-DABP121209G-WEB-R.jpg)
Mounting enclosure ABS 120 x 122 x 86 mm
Ensto Cubo D
ENSTO
Mounting enclosure ABS 120 x 122 x 86 mm
REF. DABP121209G
EAN numurs.
6418677150388
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Width | 120 mm |
---|---|
Height | 122 mm |
Depth | 86 mm |
Material | Plastic |
Material quality | ABS |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
With glazed door | No |
---|---|
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP67 |
Dokumentācija
1 dokuments
Autocad 3D
2 documents
Vides profils
Atbilstības sertifikāts
IZVĒLIETIES DARBĪBU