![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/058940-LEGRAND-1000.jpg)
Mobile cabinet 6 plugs P17 french standard with cable
Legrand
Mobile cabinet 6 plugs P17 french standard with cable
REF. 058940
EAN numurs.
3245060589400
423,64 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | Other |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Feeder cable with plug |
---|---|
Diameter cable entry | M20 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 506.5 mm |
Width | 181.5 mm |
Depth | 110 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU