![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Lug type isolating support for aluminium bars <lt/>630A in alignedposition for XL3S 630 and XL3S 4000 enclosures
XL3S
Legrand
Lug type isolating support for aluminium bars <lt/>630A in alignedposition for XL3S 630 and XL3S 4000 enclosures
REF. 339905
EAN numurs.
3414971002944
Lug type isolating support for aluminium bars <lt/>630A in aligned position for XL3S 630 and XL3S 4000 enclosures. Can be installed in vertical position in different sizes of enclosures thanks to crosspieces system.
73,44 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Model | Other |
---|---|
Width | 280 mm |
Height | 52 mm |
Depth | 30 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Dokumentācija
3 documents
Montāžas rokasgrāmata
Tehniskā lapa
Lietošanas pamācība
IZVĒLIETIES DARBĪBU