![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753078-LEGRAND-1000.jpg)
Loudspeaker double socket Valena In'Matic
VALENA LIFE/ALLURE
Legrand
Loudspeaker double socket Valena In'Matic
REF. 753078
EAN numurs.
3414970458834
Valena™ IN'MATIC mechanisms - audio/video and USB data socketsLoudspeaker sockets- 4 mm² terminals - Double socket
28,47 €
/
Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Assembly arrangement | Basic element |
---|---|
Utilization | Loudspeaker connection |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | Other |
Transparent | No |
Type of fastening | Mounting with claw and screw |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 74.7 mm |
Device height | 74.7 mm |
Device depth | 43 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentācija
1 dokuments
Lietošanas pamācība
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU