![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/200219-LEGRAND-1000.jpg)
LOT 5 DRYWALL BOXES
Legrand
LOT 5 DRYWALL BOXES
REF. 200219
EAN numurs.
3414970760661
7,74 €
/
Piece
Product available in
20 Piece
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Equipped with | None |
---|---|
Shape | Round |
Mounting method | Wall-/ceiling mounting |
For tube diameter | Other |
Inlet from the rear | No |
Length | 71 mm |
Width | 71 mm |
Depth | 40 mm |
Diameter | 67 mm |
Tackable | No |
Number of inlets | 16 |
Type of housing feed-through | Preembossing |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Other |
Degree of protection (IP) | IP20 |
Transparent cover | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | No |
Operating / setting temperature | -5-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -5-60 °C |