Load break switch rotary 3 x 16 A
Ensto Compact Switches
ENSTO
Load break switch rotary 3 x 16 A
REF. KS3.16RY
EAN numurs.
6418677171444
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 400 - 690 V |
Rated permanent current at AC-21, 400 V | 16 A |
Rated operation power at AC-3, 400 V | 8 kW |
Rated short-time withstand current lcw | 1.26 kA |
Rated operation power at AC-23, 400 V | 7.5 kW |
Conditioned rated short-circuit current Iq | 50 kA |
---|---|
Number of poles | 3 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for distribution board installation | Yes |
Colour control element | Red |
Type of control element | Short thumb-grip |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Dokumentācija
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU